BAM0396
Optics: Diaphragms, filters, lenses, deflectors
Typecode:
BAM OF-VS-001-P-RX100
- Principle of operation
- Optical filter BVS
- Version
- Polarizing filter
- Filter
- polarized
- Use
- for vision lighting ring light
- Dimension
- Ø 116 x 8 mm
- Material sensing surface
- Glass
- Sensing surface
- Ring Ø 104/Ø 64 mm
- Mounting part
- Screw M1.6
- ECLASS 10.1
- 27-27-36-04
- ECLASS 11.0
- 27-27-36-04
- ECLASS 4.1
- 27-27-90-03
- ECLASS 5.1.3
- 27-27-92-03
- ECLASS 5.1.4
- 27-27-92-06
- ECLASS 6.2
- 27-27-92-06
- ECLASS 8.1
- 27-27-92-06
- ECLASS 9.0
- 27-27-36-04
- ECLASS 9.1
- 27-27-36-04
- ETIM 4.0
- EC002467
- ETIM 5.0
- EC002467
- ETIM 6.0
- EC002467
- ETIM 7.0
- EC002467
- UNSPSC 11
- 23151700
- UNSPSC 7.0901
- 23151700