Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BCC0975

Double-ended cordsets

Typecode:

BCC M415-M313-3F-300-VX43T2-070

Loading...
Recommended accessories
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M8x1-Male, straight, 3-pin, A-coded
Cable
PVC yellow, 7 m
Number of conductors
3
Cable temperature, fixed routing
-40...105 °C
Cable temperature, flexible routing
-5...105 °C
Operating voltage Ub
60 VDC / 60 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67, IP68, IP69K/IP67, IP69K
Approval/Conformity
CE
cULus
WEEE
Technical documentation
  • Datasheet

  • Disposal

Rangefinder / tool

ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.3
27-25-01-07
ECLASS 5.1.4
27-25-01-07
ECLASS 6.2
27-27-92-18
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604