BES05TE
Inductive sensors for hazardous areas
Typecode:
BES M18MF2-PSC50B-BV02-X01
Discontinued
- Dimension
- Ø 18 x 60 mm
- Style Housing
- M18x1
- Installation
- for flush mounting
- Range
- 5 mm
- Switching output
- PNP Normally open (NO)
- Switching frequency
- 300 Hz
- Housing material
- Br-Ni, nickel-plated
- Material sensing surface
- PA
- Connection
- Cable, 2 m, PVC
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -20...60 °C, see certificate
- Ex category
-
NEC 500: Class I, Division 2
NEC 500: Class II, Division 2
NEC 500/505: Class III
NEC 505: Class I, Zone 2
NEC 505: Zone 22 - IP rating
- IP67
- Approval/Conformity
-
CSA
WEEE
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-01
- ECLASS 11.0
- 27-27-01-01
- ECLASS 4.1
- 27-27-01-01
- ECLASS 5.1.3
- 27-27-01-01
- ECLASS 5.1.4
- 27-27-01-01
- ECLASS 6.2
- 27-27-01-01
- ECLASS 8.1
- 27-27-01-01
- ECLASS 9.0
- 27-27-01-01
- ECLASS 9.1
- 27-27-01-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926