Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BIS018N

UHF processor units (860...960 MHz)

Typecode:

BIS U-6026-034-124-06-ST35

Loading...
Product Group
UHF (860...960 MHz)
Working frequency
920.5…924.5 MHz
Radio license
China
Interface
EtherNet/IP
galvanically isolated
Supported RFID technologies
UHF 860...960 MHz (BIS U)
Number of connectable R/W heads / antennas
4
Output power adjustable
17 dBm...31.5 dBm (50 mW...1.4 W)
Operating voltage Ub
19.2...28.8 VDC
Housing material
Steel, Aluminum, coated
Ambient temperature
-20...55 °C
IP rating
IP65, with connector
Approval/Conformity
SRRC
WEEE
cULus
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Data carrier

Holders for RFID systems

UHF read/ write heads and antennas (860...960 MHz)

Cover caps

Double-Ended Cordsets

ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710