Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BIS01E4

UHF read/write heads with integrated processor unit (860/960 MHz)

Typecode:

BIS U-4A7-082-01C-07-S4

Loading...
Special characteristics
Washdown Plus
Washdown
Product Group
UHF (860...960 MHz)
Working frequency
865…868 MHz
Radio license
Europe
Dimension
Ø 30 x 98 mm
Antenna type
Planar
Polarization
circular
Output power adjustable
-9 dBm…+16 dBm (0.13 mW…40 mW)
Connection
M12x1-Male, 4-pin, A-coded
Housing material
1.4404 stainless steel
Interface
IO-Link 1.1
Operating voltage Ub
18...30 VDC LPS Class 2
Ambient temperature
0...70 °C
IP rating
IP68
IP69K
Approval/Conformity
CE
UKCA
WEEE
Ecolab
cULus
Secondary features
Identification
Device Discovery
Signal Quality Monitoring
Basic Statistics
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Pin Assignment
Secondary features for condition monitoring
Vibration monitoring
Inclination monitoring and installation aid
Internal temperature monitoring
Internal humidity detection
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Double-Ended Cordsets

Universal brackets

Universal mounting system

ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 7.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710