Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BNS0536

Discontinued

Mechanical single position limit switches

Typecode:

BNS 819-100-D-11-FC

BNS0536

Similar Illustration

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued

Housing material
Aluminum, Anodized
Number of switching positions
1x Chisel
Version
Snap contact
Operating principle
1. Switch position: Mechanical
Continuous current
1. Switch position: 5 A
Rated operating voltage Ue
1. Switch position: 250 VAC
Installation
any
Approach direction
lateral or at right angles to mounting surface
Approach speed
1. Switch position: 20 m/min
Connection type
1. Switch position: Screw terminal
Ambient temperature
-5...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
CCC
WEEE
Technical documentation
  • Datasheet

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-27-06-01
ECLASS 11.0
27-27-06-01
ECLASS 4.1
27-27-06-06
ECLASS 5.1.3
27-27-06-05
ECLASS 5.1.4
27-27-06-01
ECLASS 6.2
27-27-06-01
ECLASS 8.1
27-27-06-01
ECLASS 9.0
27-27-06-01
ECLASS 9.1
27-27-06-01
ETIM 4.0
EC000030
ETIM 5.0
EC000030
ETIM 6.0
EC000030
ETIM 7.0
EC000030
UNSPSC 11
41111900
UNSPSC 7.0901
41111900