Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BNS0574

Mechanical multiple position limit switches with safety switch positions

Typecode:

BNS 813-B03-R12-72-10-02

BNS0574

Similar Illustration

Loading...
Housing material
Aluminum, Anodized
Number of switching positions
3x Roller
Version
Safety EN 60204-1
Operating principle
1-3. Switch position: Mechanical
Continuous current
1-3. Switch position: 6 A
Rated operating voltage Ue
1-3. Switch position: 250 VAC
Installation
Horizontal
Approach direction
Vertical to mounting surface
Approach speed
1-3. Switch position: 60 m/min
Connection type
1-3. Switch position: Screw terminal
Ambient temperature
-5...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
CCC
WEEE
Technical documentation
  • Datasheet

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-27-06-02
ECLASS 11.0
27-27-06-02
ECLASS 4.1
27-27-06-06
ECLASS 5.1.3
27-27-06-05
ECLASS 5.1.4
27-27-06-02
ECLASS 6.2
27-27-06-02
ECLASS 8.1
27-27-06-02
ECLASS 9.0
27-27-06-02
ECLASS 9.1
27-27-06-02
ETIM 4.0
EC001829
ETIM 5.0
EC001829
ETIM 6.0
EC001829
ETIM 7.0
EC001829
UNSPSC 11
41111900
UNSPSC 7.0901
41111900