Products
Industries & Solutions
Company
Service & Support

BOD001Y

BOD 37M-LPR02-S115

Distance sensors with metal housing and red light laser and PMMA as material for the sensing surface

Series
37M
Dimension
60 x 37 x 72.3 mm
Interface
RS485
Analog, voltage/analog, current 0.2…10 V/4…20 mA
linear rising/falling
2x PNP/NPN/push-pull NO/NC
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Light time-of-flight
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
37M
Dimension
60 x 37 x 72.3 mm
Interface
RS485
Analog, voltage/analog, current 0.2…10 V/4…20 mA
linear rising/falling
2x PNP/NPN/push-pull NO/NC
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Light time-of-flight
Beam characteristic
Collimated
Light type
Laser Red light
Light spot size
Ø 15 mm at 10 m
Range
200...20000 mm
Accuracy
±0.035 % FS
Repeat accuracy
0.01 % FS
Resolution
≤ 1.0 mm
Connection
Connector, M12x1-Male, 8-pin
Housing material
Zinc, Die casting
Operating voltage Ub
19.2...28.8 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 12.0
27-27-09-16
ECLASS 13.0
27-27-09-16
ECLASS 14.0
27-27-09-16
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 4.0
EC001825
ETIM 5.0
EC001825
ETIM 6.0
EC001825
ETIM 7.0
EC001825
ETIM 8.0
EC001825
ETIM 9.0
EC001825
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue