Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BSP00W3

Discontinued

Front flush pressure sensors

Typecode:

BSP B002-ZT004-A06A1A-S4-006

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued

Measuring range
0...2 bar
Accuracy
±0.18 % FSO BFSL
Overload pressure
10 bar
Burst pressure
15.00 bar
Operating voltage Ub
8...32 VDC
Analog output
Analog, current 4…20 mA
Connection
Connector, M12x1-Male, 4-pin
Process connection
1 1/2" Tri clamp
Process connection material
1.4404 stainless steel
Gasket, material
without, welded
Housing material
1.4404 stainless steel
Media temperature
-10...125 °C
Ambient temperature
-25...85 °C
IP rating
IP69K
Approval/Conformity
CE
UKCA
WEEE
Technical documentation

Double-Ended Cordsets

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

ECLASS 10.1
27-20-13-02
ECLASS 11.0
27-20-13-02
ECLASS 4.1
27-20-06-16
ECLASS 5.1.3
27-20-13-02
ECLASS 5.1.4
27-20-13-02
ECLASS 6.2
27-20-13-02
ECLASS 8.1
27-20-13-02
ECLASS 9.0
27-20-13-02
ECLASS 9.1
27-20-13-02
ETIM 4.0
EC000243
ETIM 5.0
EC000243
ETIM 6.0
EC000243
ETIM 7.0
EC000243
UNSPSC 11
41112410
UNSPSC 7.0901
41112410