Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BSW0055

Inductive rotary cam switches

Typecode:

BSW 816-203-06K3-PA

BSW0055

Similar Illustration

Loading...
Principle of operation
Rotary cam switch
Component
Inductive Rotary Cam Switch
Version
Inductive
Dimension
185 x 140 x 187 mm
Housing material
Aluminum, Anodized
Switching element
1-6. Switch position: BES 517-110
Cable entries, number
4 threaded exit M25
Cam rings
1-6. Switch position: 180°
Drive type
right
Speed max.
700 1/min
Speed monitor
None
Rated operating voltage Ue
1-6. Switch position: 24 VDC
Continuous current
1-6. Switch position: 0.2 A
Ambient temperature
-5...80 °C
Approval/Conformity
CE
UKCA
CCC
WEEE
Technical documentation
  • Datasheet

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-27-06-03
ECLASS 11.0
27-27-06-03
ECLASS 4.1
27-27-06-03
ECLASS 5.1.3
27-27-06-03
ECLASS 5.1.4
27-27-06-03
ECLASS 6.2
27-27-06-03
ECLASS 8.1
27-27-06-03
ECLASS 9.0
27-27-06-03
ECLASS 9.1
27-27-06-03
ETIM 4.0
EC000030
ETIM 5.0
EC000030
ETIM 6.0
EC000030
ETIM 7.0
EC000030
UNSPSC 11
39121105
UNSPSC 7.0901
39121105