Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BTL1F5N

Discontinued

Magnetostrictive linear position sensors in profile design

Typecode:

BTL6-U110-M0100-PF-S4

Loading...

Discontinued
You can find the suitable alternative product below

Recommended alternative

BTL3Z0E

BTL PF1400-0100-C12NL3A0-000S04

Style
Profile series
Mounting part
Mounting clamps
Housing material
Aluminum, Anodized
Magnets, number max.
1
Connection
Connector, M12x1, 4-pin
Interface
IO-Link 1.1
Measuring range
100 mm
Sampling frequency max.
1000 Hz
Resolution
≤ 5 µm
Non-linearity max.
±200 µm
Repeat accuracy
≤ 30 µm
Operating voltage Ub
18...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
cULus
WEEE
Technical documentation

Mandatory accessories

Control arm for profile style

Mechanical Accessories

Magnet for profile style

Heartbeat® power supplies with IO-Link interface

Profinet

Ethernet/ IP

EtherCAT

CC-Link IE/ Field

Double-Ended Cordsets

ECLASS 10.1
27-27-07-03
ECLASS 11.0
27-27-07-03
ECLASS 4.1
27-27-07-03
ECLASS 5.1.3
27-27-07-03
ECLASS 5.1.4
27-27-07-03
ECLASS 6.2
27-27-07-03
ECLASS 8.1
27-27-07-03
ECLASS 9.0
27-27-07-03
ECLASS 9.1
27-27-07-03
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
UNSPSC 11
41112100
UNSPSC 7.0901
41112100