BTL1YT4
Magnetostrictive linear position sensors in profile design
Typecode:
BTL7-E501-M1200-P-S32
- Style
- Profile series
- Mounting part
- Mounting clamps
- Housing material
- Aluminum, Anodized
- Magnets, number max.
- 2
- Connection
- Connector, M16x0.75, 8-pin
- Analog output
-
Analog, current 4…20 mA
Analog, current 20…4 mA - Measuring range
- 1200 mm
- Sampling frequency max.
- 1000 Hz
- Non-linearity max.
- ±0.01 % FS
- Repeat accuracy
- ± 5 µm
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...85 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-07-03
- ECLASS 11.0
- 27-27-07-03
- ECLASS 4.1
- 27-27-07-03
- ECLASS 5.1.3
- 27-27-07-03
- ECLASS 5.1.4
- 27-27-07-03
- ECLASS 6.2
- 27-27-07-03
- ECLASS 8.1
- 27-27-07-03
- ECLASS 9.0
- 27-27-07-03
- ECLASS 9.1
- 27-27-07-03
- ETIM 4.0
- EC002544
- ETIM 5.0
- EC002544
- ETIM 6.0
- EC002544
- ETIM 7.0
- EC001852
- UNSPSC 11
- 41112100
- UNSPSC 7.0901
- 41112100