Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BTL2T8E

Discontinued

Magnetostrictive linear position sensors in profile design

Typecode:

BTL7-V50D-M0060-P-C003

This product is currently unavailble in our webshop. Please contact us.

Contact request

available on request. Please contact our sales department. Please use the contact form provided.

Style
Profile series
Mounting part
Mounting clamps
Housing material
Aluminum, Anodized
Magnets, number max.
1
Connection
Connector, M8x1, 4-pin
Connection 1
M8x1, 4-pin
Connection 2
M12x1, 4-pin, D-coded
Connection 3
M12x1, 4-pin, D-coded
Interface
EtherNet/IP Encoder Device
Measuring range
60 mm
Sampling frequency max.
1060 Hz
Non-linearity max.
±30 µm
Repeat accuracy
≤ ± 5 µm (typ. ± 2.5 µm)
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Control arm for profile style

Protective covers/ protective housing

Magnet for profile style

Single-Ended Cordsets

Double-Ended Cordsets

Mechanical Accessories

ECLASS 10.1
27-27-07-03
ECLASS 11.0
27-27-07-03
ECLASS 4.1
27-27-07-03
ECLASS 5.1.3
27-27-07-03
ECLASS 5.1.4
27-27-07-03
ECLASS 6.2
27-27-07-03
ECLASS 8.1
27-27-07-03
ECLASS 9.0
27-27-07-03
ECLASS 9.1
27-27-07-03
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
UNSPSC 11
41112100
UNSPSC 7.0901
41112100