USB 2.0 Cameras
Typecode:
BVS CA-IGC
Previous Matrix Vision designation :
mvBlueFOX-IGC
Contact request
- Version
- Industrial camera
- Interface
- USB 2.0
- Digital inputs
- PNP galvanically isolated
- Digital outputs
- PNP galvanically isolated
- Lens mount
- None
- Image formats
-
Bayer8
Bayer10
Mono8
Mono10 - Housing material
- Aluminum, Powder coated, Painted
- Dimension
- 35 x 33 x 25 mm
- Operating voltage Ub
- 4.75...5.25 VDC
- Ambient temperature
- 5...55 °C
- Approval/Conformity
-
CE
UKCA
WEEE - IP rating
- IP40
-
Datasheet
-
MTTF Certificate
-
Disposal