Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BCC0K6R

Y-splitters

Typecode:

BCC M413-M415-M415-U2096-010/020

Loading...
Connection 1
M12x1-Male, straight, 3-pin, A-coded
Connection 2
M12x1-Female, straight, 5-pin, A-coded
Connection 3
M12x1-Female, straight, 5-pin, A-coded
Operating voltage Ub
250 VDC / 250 VAC
Cable
PUR black, Drag chain compatible
Rated current (40 °C)
4.0 A
Cable temperature, fixed routing
-50...90 °C
Cable temperature, flexible routing
-25...90 °C
IP rating
IP67, IP68, IP69K/IP67, IP68, IP69K
Approval/Conformity
CE
WEEE
cULus
Technical documentation
  • Datasheet

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-44-01-06
ECLASS 11.0
27-44-01-06
ECLASS 4.1
27-27-90-01
ECLASS 5.1.3
27-25-01-07
ECLASS 5.1.4
27-25-01-07
ECLASS 6.2
27-27-92-21
ECLASS 8.1
27-44-01-90
ECLASS 9.0
27-44-01-06
ECLASS 9.1
27-44-01-06
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604