For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
Estimated Delivery date: 3-4 weeks
- Dimension
- Ø 12 x 65 mm
- Style Housing
- M12x1
- Installation
- for flush mounting
- Range
- 4 mm
- Switching output
- PNP Normally open (NO)
- Switching frequency
- 2500 Hz
- Housing material
- Brass, Nickel-free coated
- Material sensing surface
- PBT
- Connection
- Connector, M12x1-Male, 3-pin
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...70 °C
- IP rating
- IP68
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-01
- ECLASS 11.0
- 27-27-01-01
- ECLASS 4.1
- 27-27-01-01
- ECLASS 5.1.3
- 27-27-01-01
- ECLASS 5.1.4
- 27-27-01-01
- ECLASS 6.2
- 27-27-01-01
- ECLASS 8.1
- 27-27-01-01
- ECLASS 9.0
- 27-27-01-01
- ECLASS 9.1
- 27-27-01-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926