Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BOS01FR

S-BOS 23K D

Typecode:

BOS 23K-PA-LH10-S4

Loading...
Special characteristics
Washdown
Series
23K
Dimension
23 x 51 x 52.4 mm
Interface
PNP Normally open (NO)
PNP Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Special optical feature
Background suppression
Beam characteristic
Collimated
Light type
Laser Red light
Light spot size
2.2 x 2.2 mm at 800 mm
Range
5...800 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
PC
ABS
Material sensing surface
PMMA
Operating voltage Ub
12...30 VDC
Approval/Conformity
CE
Ecolab
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Protective covers/ protective housing

Mounting bracket for photoelectric sensors

Universal mounting system

Mechanical Accessories

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-04
ECLASS 11.0
27-27-09-04
ECLASS 5.1.4
27-27-09-04
ECLASS 6.2
27-27-09-04
ECLASS 8.1
27-27-09-04
ECLASS 9.0
27-27-09-04
ECLASS 9.1
27-27-09-04
ETIM 4.0
EC001822
ETIM 5.0
EC001822
ETIM 6.0
EC001822
ETIM 7.0
EC001822
UNSPSC 11
39121528
UNSPSC 7.0901
39121528