Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BOS0178

S-BOS 23K D

Typecode:

BOS 23K-PU-RH10-S4

Loading...
Special characteristics
Washdown
Series
23K
Dimension
23 x 51 x 52.4 mm
Interface
PNP NO/NC
Input function
Light-on/dark-on
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Special optical feature
Background suppression
Beam characteristic
Focus, typical at 500 mm
Light type
LED Red light
Light spot size
15 x 15 mm at focal point
Range
3...800 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
PC
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
Ecolab
CE
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Protective covers/ protective housing

Mounting bracket for photoelectric sensors

Universal mounting system

Mechanical Accessories

Heartbeat® power supplies with IO-Link interface

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-04
ECLASS 11.0
27-27-09-04
ECLASS 5.1.4
27-27-09-04
ECLASS 6.2
27-27-09-04
ECLASS 8.1
27-27-09-04
ECLASS 9.0
27-27-09-04
ECLASS 9.1
27-27-09-04
ETIM 4.0
EC001822
ETIM 5.0
EC001822
ETIM 6.0
EC001822
ETIM 7.0
EC001822
UNSPSC 11
39121528
UNSPSC 7.0901
39121528