- Special characteristics
- Washdown
- Series
- 23K
- Dimension
- 23 x 51 x 52.4 mm
- Interface
-
PNP Normally open (NO)
PNP Normally closed (NC) - Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Retroreflective sensor
- Beam characteristic
- Divergent
- Light type
- Laser Red light
- Light spot size
- 17 x 19 mm at 3 m
- Range
- 0...14 m
- Connection
- Connector, M12x1-Male, 4-pin
- Housing material
-
PC
ABS - Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
Ecolab
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-02
- ECLASS 11.0
- 27-27-09-02
- ECLASS 5.1.4
- 27-27-09-02
- ECLASS 6.2
- 27-27-09-02
- ECLASS 8.1
- 27-27-09-02
- ECLASS 9.0
- 27-27-09-02
- ECLASS 9.1
- 27-27-09-02
- ETIM 4.0
- EC001821
- ETIM 5.0
- EC001821
- ETIM 6.0
- EC001821
- ETIM 7.0
- EC001821
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528