Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BOH0006

S-BOH D

Typecode:

BOH DK-G05-002-01-S49F

Loading...
Series
G05
Dimension
Ø 5 x 12 mm
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Diffuse sensor, (energetic)
Beam characteristic
divergent, max. 3.5°
Light type
microSPOT-LED Red light
Light spot size
Ø 5 mm at 50 mm
Range
0...60 mm
Connection
Cable with connector, M8x1-Female, 1.00 m, PUR
Housing material
Stainless steel
Material sensing surface
PMMA
Mounting part
Diameter 5.0 mm
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • Disposal

Mandatory accessories

Amplifiers for sensor heads

Double-Ended Cordsets

ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 4.0
EC001821
ETIM 5.0
EC001821
ETIM 6.0
EC001821
ETIM 7.0
EC001821
UNSPSC 11
39121528
UNSPSC 7.0901
39121528