to be discontinued
- Series
- T32
- Dimension
- 34 x 10 x 10 mm
- Application
-
Tube sensor
Water detection - Interface
- for switching amplifier
- Principle of operation
- Optical sensor head
- Principle of optical operation
- Fork sensor
- Special optical feature
- Light absorption with water
- Light type
- LED Near-infrared for water detection
- Connection
- Cable with connector, M8x1-Female, 1 m, PUR
- Housing material
- Aluminum, anodized, black
- Material sensing surface
- Epoxy
- Mounting part
- Screw M3
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
End of Life Announcement
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-05
- ECLASS 11.0
- 27-27-09-05
- ECLASS 5.1.4
- 27-27-09-05
- ECLASS 6.2
- 27-27-09-05
- ECLASS 8.1
- 27-27-09-05
- ECLASS 9.0
- 27-27-09-05
- ECLASS 9.1
- 27-27-09-05
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528