Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BUS005F

S-BUS M30

Typecode:

BUS M30M1-PPX-07/035-S92K

Loading...
Style Housing
Ø 30 mm
Switching output
PNP NO/NC
Connection
Connector, M12x1-Male, 5-pin
Housing material
Brass, nickel-plated
PBT, TPU
Material sensing surface
PU foam/Epoxy resin/Glass
Range
65...600 mm
Switching frequency
12 Hz
Approval/Conformity
cULus
CE
WEEE
UKCA
Ambient temperature
-25...70 °C
IP rating
IP67
Repeat accuracy
± 0.15 % FS
Operating voltage Ub
9...30 VDC
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Universal brackets

Optics: filters, screens, lenses, deflection mirrors, objectives

Single-Ended Cordsets

ECLASS 10.1
27-27-08-04
ECLASS 11.0
27-27-08-04
ECLASS 4.1
27-27-08-04
ECLASS 5.1.3
27-27-08-04
ECLASS 5.1.4
27-27-08-04
ECLASS 6.2
27-27-08-04
ECLASS 8.1
27-27-08-04
ECLASS 9.0
27-27-08-04
ECLASS 9.1
27-27-08-04
ETIM 4.0
EC001846
ETIM 5.0
EC001846
ETIM 6.0
EC001846
ETIM 7.0
EC001846
UNSPSC 11
41111916
UNSPSC 7.0901
41111916