BMF005N
Magnetic field sensors for multiple slot shapes
Typecode:
BMF 305K-PS-C-2-SA2-S49-00,5
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
Delivery time on request (usually: 3-4 weeks)
- Slot type
- variable
- Dimension
- 33.5 x 5 x 10.5 mm
- Principle of operation
- Magnetic field sensor
- Connection
- M8x1-Male, 3-pin
- Cable
- PUR, 0.5 m
- Application
- larger actuators
- Mounting part
- Mounting bracket BMF 305-HW*
- Housing material
- LCP
- Switching output
- PNP Normally open (NO)
- Switching frequency
- 10000 Hz
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...85 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-01-04
- ECLASS 11.0
- 27-27-01-04
- ECLASS 4.1
- 27-27-01-04
- ECLASS 5.1.3
- 27-27-01-04
- ECLASS 5.1.4
- 27-27-01-04
- ECLASS 6.2
- 27-27-01-04
- ECLASS 8.1
- 27-27-01-04
- ECLASS 9.0
- 27-27-01-04
- ECLASS 9.1
- 27-27-01-04
- ETIM 4.0
- EC002544
- ETIM 5.0
- EC002544
- ETIM 6.0
- EC002544
- ETIM 7.0
- EC002544
- UNSPSC 11
- 41111916
- UNSPSC 7.0901
- 41111916