For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
Delivery time on request (usually: 3-4 weeks)
- Measuring principle
- MEMS
- Measuring axes
- 1
- Measuring range
- -15...15°
- Operating voltage Ub
- 10...30 VDC
- Interface
- Analog, current 4…20 mA
- Resolution
- ≤ 0.01 °
- Accuracy
- ±0.2°
- Connection
- Connector, M12x1
- Housing material
- Plastic
- Ambient temperature
- -40...80 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
cULus
WEEE - Additional text
- Can be centered over 360° in the vertical position
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-11-01
- ECLASS 11.0
- 27-27-11-01
- ECLASS 4.1
- 27-27-07-00
- ECLASS 5.1.3
- 27-27-07-90
- ECLASS 5.1.4
- 27-27-90-90
- ECLASS 6.2
- 27-27-90-90
- ECLASS 8.1
- 27-27-90-90
- ECLASS 9.0
- 27-27-11-90
- ECLASS 9.1
- 27-27-11-01
- ETIM 4.0
- EC001852
- ETIM 5.0
- EC001852
- ETIM 6.0
- EC001852
- ETIM 7.0
- EC001852
- UNSPSC 11
- 41111935
- UNSPSC 7.0901
- 41111935