Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BSP00LP

Discontinued

Pressure sensors with display

Typecode:

BSP B010-HV002-D00S1B-S4-001

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued
You can find the suitable alternative product below

Recommended alternative

BSP00YZ

BSP B010-HV009-P00S2B-S4-001

Measuring range
0...10 bar
Accuracy
±0.5 % FSO BFSL
Overload pressure
20 bar
Burst pressure
35.00 bar
Operating voltage Ub
18...36 VDC
Interface
IO-Link 1.1
Switching output
2x PNP NO/NC
Connection
Connector, M12x1-Male, 4-pin
Process connection
G 1/2"
Process connection material
PVDF
Gasket, material
Fluoroelastomer
Housing material
PA
PA 6.6
Media temperature
-25...125 °C
Ambient temperature
-25...85 °C
IP rating
IP67
Approval/Conformity
CE
cULus
WEEE
Technical documentation

Double-Ended Cordsets

Universal brackets

Mechanical Accessories

Single-Ended Cordsets

ECLASS 10.1
27-20-13-02
ECLASS 11.0
27-20-13-02
ECLASS 4.1
27-20-06-16
ECLASS 5.1.3
27-20-13-02
ECLASS 5.1.4
27-20-13-02
ECLASS 6.2
27-20-13-02
ECLASS 8.1
27-20-13-02
ECLASS 9.0
27-20-13-02
ECLASS 9.1
27-20-13-02
ETIM 4.0
EC000243
ETIM 5.0
EC000243
ETIM 6.0
EC000243
ETIM 7.0
EC000243
UNSPSC 11
41112410
UNSPSC 7.0901
41112410