Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BAE00AW

Discontinued

Strip lights

Typecode:

BAE LX-VS-LW170

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued

Connection
Cable with connector, M12x1-Male, 4-pin, 0.30 m
Version
Strip light
Dimension
13 x 197.5 x 18 mm
Rated operating voltage Ue DC
24 V
Current draw max.
300 mA, 500 mA (Boost mode)
Operating mode
Normal
Boost
Digital inputs
Trigger
Material
Aluminum anodized, black
Glass
Illumination area
160 x 10 mm
Light type
LED White light
Ambient temperature
-10...55 °C
Approval/Conformity
CE
IP rating
IP54
Technical documentation
  • Datasheet

Y-Splitters

Power supplies for the control cabinet

Single-Ended Cordsets

T-Splitters

ECLASS 10.1
27-31-02-04
ECLASS 11.0
27-31-02-04
ECLASS 4.1
27-11-03-11
ECLASS 5.1.3
27-11-06-35
ECLASS 5.1.4
27-31-02-04
ECLASS 6.2
27-11-06-35
ECLASS 8.1
27-11-06-35
ECLASS 9.0
27-11-06-35
ECLASS 9.1
27-11-06-35
ETIM 4.0
EC00996
ETIM 5.0
EC00996
ETIM 6.0
EC00996
ETIM 7.0
EC000996
UNSPSC 11
39110000
UNSPSC 7.0901
39110000