Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BAE002L

Discontinued

Signal converters

Typecode:

BOS S-M02

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued

Function
Frequency monitor up to 1 kHz
Switching amplifier up to 400 mA
Operating voltage Ub
10...30 VDC
Digital inputs
NPN
Connection
Connector, M12x1
Connection for sensor
M12x1-Female, 4-pin
Housing material
PBT
PA
Dimension
Ø 20 x 60 mm
Ambient temperature
0...60 °C
IP rating
IP67
Approval/Conformity
CE
WEEE
Technical documentation
No recommended accessories available.
ECLASS 10.1
27-27-90-90
ECLASS 11.0
27-27-90-90
ECLASS 4.1
27-27-90-14
ECLASS 5.1.3
27-27-92-14
ECLASS 5.1.4
27-27-92-14
ECLASS 6.2
27-27-90-90
ECLASS 8.1
27-27-90-90
ECLASS 9.0
27-27-90-90
ECLASS 9.1
27-27-90-90
ETIM 4.0
EC001774
ETIM 5.0
EC001774
ETIM 6.0
EC001774
ETIM 7.0
EC001774
UNSPSC 11
39121008
UNSPSC 7.0901
39121008