BVS001L
BVS-E Universal vision sensor
Typecode:
BVS UR-3-005-E
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
Delivery time on request (usually: 3-4 weeks)
to be discontinued
You can find the suitable alternative product below
Recommended alternative
BVS01ZC
BVS VS-M1280BF1-L3-000
![](https://assets.balluff.com/thumbnails/F17305_GrImage_WB.png)
![](https://assets.balluff.com/thumbnails/2718135.png)
![](https://assets.balluff.com/thumbnails/2717873.png)
![](https://assets.balluff.com/thumbnails/F17306_GrImage_WB.png)
![](https://assets.balluff.com/thumbnails/F17304_GrImage_WB.png)
![](https://assets.balluff.com/thumbnails/2718097.png)
![](https://assets.balluff.com/thumbnails/F17307_GrImage_WB.png)
![](https://assets.balluff.com/thumbnails/2718123.png)
![](https://assets.balluff.com/thumbnails/2718112.png)
![](https://assets.balluff.com/thumbnails/Halterungen_new_group.png)
![](https://assets.balluff.com/thumbnails/SET011M.png)
![](https://assets.balluff.com/thumbnails/2718094.png)
![](https://assets.balluff.com/thumbnails/2847063.png)
![](https://assets.balluff.com/thumbnails/Group_HMI_Displays_G1304.png)
![](https://assets.balluff.com/thumbnails/Anschlussleitungen_G1102.png)
![](https://assets.balluff.com/thumbnails/Verbindungsleitungen_G1103.png)
![](https://assets.balluff.com/thumbnails/2718206.png)
![](https://assets.balluff.com/thumbnails/F17300_GrImage_WB.png)
![](https://assets.balluff.com/thumbnails/2718170.png)
![](https://assets.balluff.com/thumbnails/2718055.png)
- Sensor type Vision
- CMOS image sensor black-white
- Image resolution
- 0.3 MP (640 x 480 pixels)
- Frame rate
- 3…40 Hz
- Application
-
360° detection
Barcode-, 2D-, OCR identification - Range
- 50...1000 mm
- Field of view
- 34 x 25 mm ... 676 x 507 mm
- Focal length
- 6.0 mm
- Light type
- LED Red light
- Housing material
-
Aluminum, Die casting, Painted
ABS - Dimension
- 51.5 x 70 x 40 mm
- Switching output
- 3x PNP Normally open (NO)
- Interface
- RS232 (9.6...115.2 kBaud)
- Connection 1
- M12x1-Male, 8-pin, A-coded
- Connection 2
- M12x1-Male, 4-pin, D-coded
- Operating voltage Ub
- 22...26 VDC
- Ambient temperature
- -10...55 °C
- Approval/Conformity
-
CE
UKCA
cULus
WEEE - IP rating
- IP54
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-31-02-01
- ECLASS 11.0
- 27-31-02-01
- ECLASS 4.1
- 27-31-02-03
- ECLASS 5.1.3
- 27-31-02-03
- ECLASS 5.1.4
- 27-31-02-01
- ECLASS 6.2
- 27-31-02-01
- ECLASS 8.1
- 27-31-02-01
- ECLASS 9.0
- 27-31-02-03
- ECLASS 9.1
- 27-31-02-01
- ETIM 4.0
- EC001820
- ETIM 5.0
- EC001820
- ETIM 6.0
- EC001820
- ETIM 7.0
- EC001820
- UNSPSC 11
- 43211718
- UNSPSC 7.0901
- 43211718