Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BIS0080

Discontinued

LF read/write heads/antennas (70/455kHz)

Typecode:

BIS C-327-05

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued

Product Group
LF (70/455 kHz)
Dimension
43 x 20 x 88 mm
Installation
metal-free (clear zone)
Antenna type
right-angle
Connection
M12x1-Female, 5.00 m, PU
Housing material
POM
Storage temperature
-20...85 °C
Ambient temperature
0...70 °C
IP rating
IP67
Approval/Conformity
CE
Technical documentation
  • Datasheet

  • End of Life Announcement

  • MTTF Certificate

No recommended accessories available.
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 4.0
EC002998
ETIM 5.0
EC002998
ETIM 6.0
EC002998
ETIM 7.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710