Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BAE003E

Discontinued

Power supplies for the control cabinet

Typecode:

BAE PS-XA-1W-12-050-002

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued

Dimension
40.5 x 90 x 114 mm
Version
DIN rail
Mounting part
DIN rail mounting
Housing material
Plastic
Connection
Terminal, 0.25...2.5 mm²
Input voltage
100…240 VAC, Single phase
Rated output voltage DC
12 V
Rated output current
5 A
IP rating
IP20
Approval/Conformity
CE
CCC
cULus
WEEE
Ambient temperature
-40...70 °C
Technical documentation
No recommended accessories available.
ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 4.1
27-04-07-02
ECLASS 5.1.3
27-04-90-03
ECLASS 5.1.4
27-04-90-02
ECLASS 6.2
27-04-90-02
ECLASS 8.1
27-04-90-02
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002540
ETIM 5.0
EC002540
ETIM 6.0
EC002540
ETIM 7.0
EC002540
UNSPSC 11
39121004
UNSPSC 7.0901
39121004