Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BNI007T

S-BNI SL

Typecode:

BNI IOL-800-000-Z036

Loading...
Principle of operation
Indicator light
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 4-pin
Segments, number max.
1
Predefined colors
Yellow
White
Green
Blue
Red
Orange
Configurable
Function indicator
Chaser
Stack light
Flexi-Mode
Setting
Function indicator
Dimension
60 x 60 x 117 mm
Housing material
PC, Transparent, Cu 15 µm, Ni 15 µm
Die-cast zinc
Ambient temperature
-5...50 °C
IP rating
IP65
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
5 ms
Process data OUT
1 bytes
Technical documentation
  • Datasheet

  • Disposal

Brackets for Human Machine Interfaces

Double-Ended Cordsets

Mechanical Accessories

Single-Ended Cordsets

ECLASS 10.1
27-11-03-50
ECLASS 11.0
27-11-03-50
ECLASS 4.1
27-37-12-00
ECLASS 5.1.3
27-37-12-20
ECLASS 5.1.4
27-37-12-20
ECLASS 6.2
27-37-12-20
ECLASS 8.1
27-37-12-20
ECLASS 9.0
27-11-03-50
ECLASS 9.1
27-11-03-50
ETIM 4.0
EC000232
ETIM 5.0
EC000232
ETIM 6.0
EC000232
ETIM 7.0
EC000232
UNSPSC 11
39100000
UNSPSC 7.0901
39100000