BNI009M
Network blocks for Profinet
Typecode:
BNI PNT-508-005-E002
Discontinued
You can find the suitable alternative product below
Recommended alternative
BNI00EK
BNI PNT-508-055-P067
- Special characteristics
- Washdown
- Interface
- Profinet I/O
- Fast Start-Up (FSU)
- yes
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- 7/8"-Male, 5-pin
- Connection (supply voltage OUT)
- 7/8"-Female, 5-pin
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Output current max.
- 2 A
- Current sum US, sensor
- 9.0 A
- Current sum UA, actuator
- 9.0 A
- Housing material
- 1.4571 stainless steel
- Dimension
- 70 x 44.1 x 228 mm
- Ambient temperature
- -40...70 °C
- IP rating
- IP69
- Auxiliary interfaces
- 8x IO-Link
- IO-Link version
- 1.1
- Port-class
- Type A
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
BNI Profibus IO-Link Integration in PacDrive with CoDeSys
BNI Profibus IO-Link Integration in PacDrive with CoDeSys
BNI Profinet IO-Link Hardware Configuration in TIA V13
IO-Link Master Pin 2 als Ausgang
IO-Link Master Diagnosemöglichkeiten
- ECLASS 10.1
- 27-24-26-02
- ECLASS 11.0
- 27-24-26-02
- ECLASS 4.1
- 27-25-01-01
- ECLASS 5.1.3
- 27-24-26-04
- ECLASS 5.1.4
- 27-24-26-02
- ECLASS 6.2
- 27-24-26-02
- ECLASS 8.1
- 27-24-26-02
- ECLASS 9.0
- 27-24-26-04
- ECLASS 9.1
- 27-24-26-02
- ETIM 4.0
- EC001599
- ETIM 5.0
- EC001599
- ETIM 6.0
- EC001599
- ETIM 7.0
- EC001599
- UNSPSC 11
- 39121306
- UNSPSC 7.0901
- 39121306