Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BNI005J

Discontinued

Network blocks for Ethernet/IP

Typecode:

BNI EIP-202-105-Z015

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued
You can find the suitable alternative product below

Recommended alternative

BNI004F

BNI EIP-302-105-Z015

Interface
EtherNet/IP
Operating voltage Ub
12...30.2 VDC
Digital outputs
8x PNP
Configurable inputs/outputs
no
Output current max.
2 A
Current sum UA, actuator
9.0 A
Housing material
Zinc, Die casting
Dimension
68 x 32.4 x 224 mm
Ambient temperature
-5...55 °C
IP rating
IP67
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

Balluff Engineering Tool

Y-Splitters

Rangefinder / tool

Protective covers/ protective housing

Mechanical Accessories

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Double-Ended Cordsets

Field Attachables

Bulkhead Connectors

T-Splitters

Power supplies for the control cabinet

ECLASS 10.1
27-24-26-04
ECLASS 11.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.3
27-24-26-04
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-04
ECLASS 8.1
27-24-26-04
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-04
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306