Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BCC0A68

Discontinued

Receptacles

Typecode:

BCC A456-0000-20-RN024-006

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued

Connection
1"-Male, Straight, 6-pin
Number of conductors
6
Conductor cross-section
18 AWG
Lead length L
0.60 m
Operating voltage Ub
300 VDC / 300 VAC
Rated current (40 °C)
5.5 A
IP rating
IP67
Approval/Conformity
cULus
EAC
WEEE
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-44-01-03
ECLASS 11.0
27-44-01-03
ECLASS 4.1
27-27-92-01
ECLASS 5.1.3
27-27-92-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-44-01-03
ECLASS 9.0
27-44-01-03
ECLASS 9.1
27-44-01-03
ETIM 4.0
EC001121
ETIM 5.0
EC002635
ETIM 6.0
EC002635
ETIM 7.0
EC002635
UNSPSC 11
26121604
UNSPSC 7.0901
26121604