- Connection
- 7/8"-16 UN-Female, straight, 4-pin
- Number of connectable contacts
- 4
- Connection cross-section
- 0.14...1.5 mm²
- Type of wire mounting
- Screw terminals
- Cable diameter D
- 8...10 mm
- Operating voltage Ub
- 600 VDC / 600 VAC
- Rated current (40 °C)
- 9.0 A
- IP rating
- IP67
- Ambient temperature
- -25...85 °C
- Approval/Conformity
-
CE
cURus
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-44-01-02
- ECLASS 11.0
- 27-44-01-02
- ECLASS 4.1
- 27-26-07-01
- ECLASS 5.1.3
- 27-26-07-01
- ECLASS 5.1.4
- 27-26-07-02
- ECLASS 6.2
- 27-26-07-02
- ECLASS 8.1
- 27-44-01-02
- ECLASS 9.0
- 27-44-01-02
- ECLASS 9.1
- 27-44-01-02
- ETIM 4.0
- EC002062
- ETIM 5.0
- EC002062
- ETIM 6.0
- EC002062
- ETIM 7.0
- EC002062
- UNSPSC 11
- 39121421
- UNSPSC 7.0901
- 39121421