Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BFF000C

S-BFF C

Typecode:

BFF T7080-JA001-D06A2A-S4

Loading...
Working range
1...150 cm/s aqueous media
3...300 cm/s oil
Operating voltage Ub
20...28 VDC
Switching output
PNP
Connection
Connector, M12x1-Male, 4-pin
Installation length from contact surface
80 mm
Process connection
NPT 1/2" outer
Process connection material
1.4571 stainless steel
Housing material
1.4571 stainless steel
1.4305 stainless steel
Media temperature
-20...80 °C
Pressure rating max.
100 bar
Ambient temperature
-20...80 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

ECLASS 10.1
27-20-04-03
ECLASS 11.0
27-20-04-03
ECLASS 5.1.4
27-20-04-03
ECLASS 6.2
27-20-04-03
ECLASS 8.1
27-20-04-03
ECLASS 9.0
27-20-04-03
ECLASS 9.1
27-20-04-03
ETIM 7.0
EC011419
UNSPSC 11
41111931
UNSPSC 7.0901
41111931