Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BFO00H5

S-BFO D22 PD

Typecode:

BFO D22-XA-08B-EAK-26-02

Loading...
Version
M6, standard
Use
for fiber optic base units BFB
Reference base unit
BFB 75K-001-..
Fiber type material
PMMA
Cable length L
2 m
Material jacket
PE
Ambient temperature
-55...70 °C
Material
Brass nickel-plated
Active surface, fibers
Ø 1.0 mm (2x)
Active surface, fiber arrangement
Adjacent to one another
IP rating
IP65
Technical documentation
  • Datasheet

Mandatory accessories

Fiber-based device

Rangefinder / tool

ECLASS 10.1
27-27-36-06
ECLASS 11.0
27-27-36-06
ECLASS 4.1
27-27-90-03
ECLASS 5.1.3
27-27-92-03
ECLASS 5.1.4
27-27-92-08
ECLASS 6.2
27-27-92-08
ECLASS 8.1
27-27-92-08
ECLASS 9.0
27-27-36-06
ECLASS 9.1
27-27-36-06
ETIM 4.0
EC002651
ETIM 5.0
EC002651
ETIM 6.0
EC002651
ETIM 7.0
EC002651
UNSPSC 11
41112103
UNSPSC 7.0901
41112103