Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BIS0194

UHF processor units (860...960 MHz)

Typecode:

BIS U-6127-081-114-06-ST36

Loading...
Product Group
UHF (860...960 MHz)
Working frequency
902…928 MHz
Radio license
USA
Canada
Mexico
Interface
Ethernet TCP/IP
Supported RFID technologies
UHF 860...960 MHz (BIS U)
Number of connectable R/W heads / antennas
4
Output power adjustable
7 dBm…30 dBm (5 mW…1 W)
Operating voltage Ub
19.2...28.8 VDC LPS Class 2
Housing material
Stainless steel, Aluminum, coated
Ambient temperature
-20...55 °C
IP rating
IP65, with connector
Approval/Conformity
FCC Part 15
IC (Radio)
cULus
WEEE
IFT
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Software

Data carrier

Holders for RFID systems

UHF read/ write heads and antennas (860...960 MHz)

Single-Ended Cordsets

Double-Ended Cordsets

Cover caps

ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710