- Connection
- Connector, M12x1-Male
- Version
- Machine light
- Dimension
- Ø 20 x 610 mm
- Rated operating voltage Ue DC
- 24 V
- Material
-
Aluminum Anodized
PMMA - Illumination area
- 530 x 14 mm
- Beam angle
- 120 °
- Light type
- LED White light
- Light intensity
- 1256 lm
- Color temperature
- 4000 K
- Ambient temperature
- -25...60 °C
- Approval/Conformity
-
CE
UKCA
cULus
WEEE - IP rating
- IP69K
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-11-03-45
- ECLASS 11.0
- 27-11-03-45
- ECLASS 5.1.4
- 27-11-03-90
- ECLASS 6.2
- 27-11-90-90
- ECLASS 8.1
- 27-11-90-10
- ECLASS 9.0
- 27-11-03-45
- ECLASS 9.1
- 27-11-03-45
- ETIM 4.0
- EC000348
- ETIM 5.0
- EC000348
- ETIM 6.0
- EC000348
- ETIM 7.0
- EC000348
- UNSPSC 11
- 39000000
- UNSPSC 7.0901
- 39000000