Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BLA000E

S-BL G

Typecode:

BLA 72D-001-S115

Loading...
Series
D
Interface
2x Analog, voltage/analog, current 0…10 V/4…20 mA
3x PNP/NPN Normally open (NO)
Principle of operation
Light array
Special optical feature
CCD technology
Beam characteristic
Collimated light strip, width 80 mm
Light type
Laser Red light
Range
0...2 m
Connection 1
M12x1-Male, 4-pin, A-coded
Connection 2
M12x1-Female, 4-pin, A-coded
Connection 3
M12x1-Male, 8-pin, A-coded
Housing material
Aluminum, Anodized
Operating voltage Ub
15...30 VDC
Approval/Conformity
CE
WEEE
cULus
UKCA
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 7.0
EC001832
UNSPSC 11
39121528
UNSPSC 7.0901
39121528