BIS01CL
UHF read/write heads and antennas (860...960 MHz)
Typecode:
BIS U-304-C1-TNCB
Loading...
Which attributed do you want to keep?
Recommended accessories
- Product Group
- UHF (860...960 MHz)
- Working frequency
- 913.5…919.5 MHz
- Antenna type
- Patch
- Polarization
- circular
- Connection
- TNC-Female
- Housing material
-
Nickel-plated brass
PC - IP rating
- IP65
- Approval/Conformity
-
CE
WEEE
Technical documentation
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002996
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710