BVS-E Standard vision sensor
Machine Vision

Available in:
5 versions
With our BVS-E Standard Vision sensors, you control the quantity of your production process in a cost-conscious and precise manner. You can use a total of seven testing tools that can be employed independently of each other and simultaneously check multiple product features.
Up to 20 storable inspections can easily be activated via the PLC. In this way, production can be seamlessly continued, even with changing workpieces. The BVS-E Standard can easily handle any simple task in defect detection.
Features
- Cost savings through use of multi-tasking vision sensor
- Early fault detection ensures 100 % quality
- Simple changing of the inspection task for changing lots means high system availability
- Optionally available with red or infrared light as a built-in light source
5 Results
Order code | Price | Operating Distance | Focal length | Light type | Field of view | Interface | Actions |
---|---|---|---|---|---|---|---|
![]() BVS0012BVS OI-3-103-E |
50...1000 mm | 12.0 mm | Infrared | 16 x 12 mm ... 320 x 240 mm | Ethernet 10/100 Base T | ||
![]() BVS0005BVS OI-3-003-E |
50...1000 mm | 12.0 mm | LED, red light | 16 x 12 mm ... 320 x 240 mm | Ethernet 10/100 Base T | ||
![]() BVS000EBVS OI-3-005-E |
50...1000 mm | 6.0 mm | LED, red light | 34 x 25 mm ... 676 x 507 mm | Ethernet 10/100 Base T | ||
![]() BVS0014BVS OI-3-101-E |
50...1000 mm | 8.0 mm | Infrared | 24 x 18 mm ... 480 x 360 mm | Ethernet 10/100 Base T | ||
![]() BVS0013BVS OI-3-105-E |
50...1000 mm | 6.0 mm | Infrared | 34 x 25 mm ... 676 x 507 mm | Ethernet 10/100 Base T |
Edit columns
Please select which columns should be displayed.