BVS-E Universal vision sensor
Machine Vision

Available in:
8 versions
Our versatile BVS-E Universal vision sensor has especially powerful contour-based image processing tools. These are used to locate, check, and count parts in any rotational orientation. In so doing, it can transfer the part orientation and position via the interface. The BVS-E Universal vision sensor reads bar and data matrix codes reliably and precisely, at speeds of up to 40 codes per second.
Features
- Checking the parts orientation or position reduces parts feeding effort and expense
- Quality control on parts with in free rotary positions
- Simple changing of the inspection task for changing lots means high system availability
- Optionally available with red or infrared light as a built-in light source
8 Results
Order code | Price | Operating Distance | Focal length | Light type | Field of view | Interface | Actions |
---|---|---|---|---|---|---|---|
![]() BVS001MBVS UR-3-001-E |
50...1000 mm | 8.0 mm | LED, red light | 24 x 18 mm ... 480 x 360 mm | Ethernet 10/100 Base T | ||
![]() BVS001FBVS UR-3-105-E |
50...1000 mm | 6.0 mm | Infrared | 34 x 25 mm ... 676 x 507 mm | RS232 (9.6...115.2 kBaud) | ||
![]() BVS001NBVS UR-3-003-E |
50...1000 mm | 12.0 mm | LED, red light | 16 x 12 mm ... 320 x 240 mm | Ethernet 10/100 Base T | ||
![]() BVS001KBVS UR-3-107-E |
230...1000 mm | 16.0 mm | Infrared | 55 x 42 mm ... 240 x 180 mm | RS232 (9.6...115.2 kBaud) | ||
![]() BVS001LBVS UR-3-005-E |
50...1000 mm | 6.0 mm | LED, red light | 34 x 25 mm ... 676 x 507 mm | RS232 (9.6...115.2 kBaud) | ||
![]() BVS001PBVS UR-3-007-E |
50...1000 mm | 16.0 mm | LED, red light | 43 x 32 mm ... 240 x 180 mm | Ethernet 10/100 Base T | ||
![]() BVS001HBVS UR-3-101-E |
50...1000 mm | 8.0 mm | Infrared | 24 x 18 mm ... 480 x 360 mm | RS232 (9.6...115.2 kBaud) | ||
![]() BVS001JBVS UR-3-103-E |
50...1000 mm | 12.0 mm | Infrared | 16 x 12 mm ... 320 x 240 mm | RS232 (9.6...115.2 kBaud) |
Edit columns
Please select which columns should be displayed.