Code-Reader BVS E Identification
Optical Identification

Available in:
8 versions
With BVS E Identification code reader from Balluff you can unambiguously identify your products. It reliably reads 1D or 2D codes and stacked codes. It makes no difference whether the codes were adhered with a label, printed on, lasered or directly marked. The BVS E code reader reads all codes up to 40 times per second. Even changing orientation is not a problem; the sensor easily compensates for this.
Check content
In order to verify that only the correct products were used, BVS E code reader checks the codes for content. In addition, the sensor has a "OCV" function used to verify texts and number sequences, for example, to check expiration dates on a product.
Assess code quality
To identify products with certainty, a consistent code quality must be ensured throughout the process. The assessment of the code that is needed for this according to ISO-standard is additionally provided by the BVS E code reader.
Applications
BVS E Identification code readers are used in the identification of components, in the process of tracking packages and in the manufacturing control.
Features
- Simple, self-explanatory operation
- Reliable reading of multiple codes at the same time
- Easy linking to PLC via RS232 and Ethernet interface
- Compact housing
- Different optics available
- Optionally available with red or infrared light as a built-in light source
8 Results
Order code | Price | Interface | Light type | Field of view | Focal length | Actions |
---|---|---|---|---|---|---|
![]() BVS000TBVS ID-3-003-E |
Ethernet 10/100 Base T, PNP, RS232 (9.6...115.2 kBaud) | LED, red light | 16 x 12 mm ... 320 x 240 mm | 12.0 mm | ||
![]() BVS0001BVS ID-3-001-E |
Ethernet 10/100 Base T, PNP, RS232 (9.6...115.2 kBaud) | LED, red light | 24 x 18 mm ... 480 x 360 mm | 8.0 mm | ||
![]() BVS0019BVS ID-3-101-E |
Ethernet 10/100 Base T, PNP, RS232 (9.6...115.2 kBaud) | Infrared | 24 x 18 mm ... 480 x 360 mm | 8.0 mm | ||
![]() BVS001EBVS ID-3-107-E |
Ethernet 10/100 Base T, PNP | Infrared | 55 x 42 mm ... 240 x 180 mm | 16.0 mm | ||
![]() BVS001RBVS ID-3-005-E |
PNP, RS232 (9.6...115.2 kBaud) | LED, red light | 34 x 25 mm ... 676 x 507 mm | 6.0 mm | ||
![]() BVS001CBVS ID-3-105-E |
Ethernet 10/100 Base T, PNP, RS232 (9.6...115.2 kBaud) | Infrared | 34 x 25 mm ... 676 x 507 mm | 6.0 mm | ||
![]() BVS000YBVS ID-3-007-E |
Ethernet 10/100 Base T, PNP, RS232 (9.6...115.2 kBaud) | LED, red light | 43 x 32 mm ... 240 x 180 mm | 16.0 mm | ||
![]() BVS001ABVS ID-3-103-E |
Ethernet 10/100 Base T, PNP, RS232 (9.6...115.2 kBaud) | Infrared | 16 x 12 mm ... 320 x 240 mm | 12.0 mm |
Edit columns
Please select which columns should be displayed.