Network blocks for CC-Link
Network blocks
Available in:
1 versions
CC-Link is a standardized fieldbus designed to integrate the most diverse automation components of a wide range of providers. CC-Link is already the principle fieldbus technology used in Asia. The open network is supported by the CC-Link Partner Association CLPA, which is represented globally by over 1,000 companies.
CC-Link is an effective integral system that will absolutely meet your requirements. Utilize our extensive, high-quality CC-Link portfolio to implement your own powerful control topologies using products from a single source.
Features
- For harsh environments: Fully potted, robust housing
- Powerful diagnostics clearly identify problem areas
- Constant data throughput, even when processing large data volumes
- Reliable real-time control
- Controls are programmable via a network
- Network stations can be switched on and off during operation
- Network stations can be restored automatically
1 versions
Order code | Price | Interface | Digital inputs | Digital outputs | Auxiliary interfaces | Actions |
---|---|---|---|---|---|---|
BNI0040BNI CCL-502-100-Z001 |
CC-Link V1.1 | 16x PNP, Type 2 | 16x PNP | 4x IO-Link |
Edit columns
Please select which columns should be displayed.