This product is currently unavailble in our webshop. Please contact us.
Contact request
available on request
Recommended alternative
BMP000A
BMP 01-EL1PP21A-0160-00-P00,5-S75
- Connection
- M8x1
- Non-linearity max.
- ±2.4 mm
- Range
- 0...160 mm
- IP rating
- IP67
- Ambient temperature
- -10...75 °C
- Repeat accuracy
- 0.3 % FS
- Approval/Conformity
-
CE
cULus
EAC
WEEE
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-27-07-05
- ECLASS 11.0
- 27-27-07-05
- ECLASS 4.1
- 27-27-07-05
- ECLASS 5.1.3
- 27-27-07-05
- ECLASS 5.1.4
- 27-27-07-05
- ECLASS 6.2
- 27-27-07-05
- ECLASS 8.1
- 27-27-07-05
- ECLASS 9.0
- 27-27-07-05
- ECLASS 9.1
- 27-27-07-05
- ETIM 4.0
- EC002544
- ETIM 5.0
- EC002544
- ETIM 6.0
- EC002544
- ETIM 7.0
- EC001852
- UNSPSC 11
- 41111916
- UNSPSC 7.0901
- 41111916