Products
Service & Support
Industries & Solutions
Career
Company

Entry-level configurator for your RFID system

Without in-depth knowledge of RFID technologies, you can put together your individual solution with Balluff's entry-level configurator. By answering various questions about the application's detection range, the desired frequency, the communication interface and other properties, you are provided with a portfolio tailored to your needs for selection. This makes it easy for you to create an RFID system that is a perfect fit for your requirements. Simply follow the questions listed in the configurator.

1. Mounting - How should the data carrier be mounted?

The mounting situation and the metal surfaces in the immediate vicinity play a role in data carrier mounting. To achieve the desired read/write distance, the data carrier must be mounted in a metallic environment at a certain distance from steel (B) and within a defined free zone (A).

A
Clear zone

The free zone designates the lateral distance at which a data carrier is mounted in a metallic environment in order to achieve a defined read/write distance.

B
Distance between data carrier and steel

In addition to the free zone, the distance between the data carrier and the steel surface must be taken into account for optimum function.

2. Detection zone - What read distance does your application require?

This refers to the distance between the read/write device and the RFID data carrier.

Min []

Max []

A
Read distance

The read distance between the read/write head and the data carrier.

3. Product line - Which features are important for your application?
4. Communication interface - Which interface does your higher-level system have?

5. Application - Which area of use applies to your application?

6. Frequency - Which technology should your RFID system have?

Different frequencies means different working ranges, because the frequency determines the range. Additionally, the frequency influences the coupling behavior.

Your selection
1. Mounting
-
2. Acquisition range
-
3. Product line
-
4. Communication interface
-
5. Application
-
6. Frequency
-
You have questions - contact us!

In order to be able to help you optimally, please copy the URL from the browser bar for your inquiry and send this link in your inquiry.

Your system

Your selection
1. Mounting
-
2. Acquisition range
-
3. Product line
-
4. Communication interface
-
5. Application
-
6. Frequency
-
You have questions - contact us!

In order to be able to help you optimally, please copy the URL from the browser bar for your inquiry and send this link in your inquiry.

Main components

Gesamtbetrag: 0,00 EUR
Please login for individual prices.

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue