Login

Please login for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Services & Support
Download

BES04CK

S-BES M HT

Typecode:

BES 515-325-SA74-D-TF-02

Loading...
Dimension
Ø 12 x 62 mm
Style Housing
M12x1
Installation
for flush mounting
Range
2 mm
Switching output
PNP normally open (NO)
Switching frequency
200 Hz
Housing material
Stainless steel
Material sensing surface
PEEK
Connection
Cable, 2.00 m, PTFE
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...160 °C
IP rating
IP68
Approval/Conformity
CE
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Universal brackets

Universal mounting system

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926