BES02RW
Inductive proximity switches and proximity sensors
Typecode:
BES IKN-K-070-P-1-S
Loading...
Which attributed do you want to keep?
- Dimension
- 110 x 110 x 43 mm
- Style Housing
- 110x110x43
- Installation
- non-flush
- Range
- 70 mm
- Switching output
- PNP normally open (NO)
- Switching frequency
- 80 Hz
- Housing material
- PBT
- Material sensing surface
- PBT
- Connection
- Cable, 2.00 m
- Operating voltage Ub
- 10...55 VDC
- Ambient temperature
- -25...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
WEEE
Technical documentation
-
Datasheet
-
Disposal
No recommended accessories available.
- ECLASS 10.1
- 27-27-01-01
- ECLASS 11.0
- 27-27-01-01
- ECLASS 4.1
- 27-27-01-01
- ECLASS 5.1.3
- 27-27-01-01
- ECLASS 5.1.4
- 27-27-01-01
- ECLASS 6.2
- 27-27-01-01
- ECLASS 8.1
- 27-27-01-01
- ECLASS 9.0
- 27-27-01-01
- ECLASS 9.1
- 27-27-01-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926