- Series
- 26K
- Dimension
- 17 x 50 x 50 mm
- Interface
-
PNP normally open (NO)
PNP normally closed (NC) - Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Diffuse sensor, triangulation
- Special optical feature
- Background suppression
- Beam characteristic
- Focus, typical at 80 mm
- Light type
- Laser red light
- Light spot size
- Ø 0.1 mm at focal point
- Range
- 30...150 mm
- Connection
- Connector, M12x1-Male, 4-pin
- Housing material
- ABS
- Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
cULus
CE
UKCA
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-09-04
- ECLASS 11.0
- 27-27-09-04
- ECLASS 5.1.4
- 27-27-09-04
- ECLASS 6.2
- 27-27-09-04
- ECLASS 8.1
- 27-27-09-04
- ECLASS 9.0
- 27-27-09-04
- ECLASS 9.1
- 27-27-09-04
- ETIM 4.0
- EC001822
- ETIM 5.0
- EC001822
- ETIM 6.0
- EC001822
- ETIM 7.0
- EC001822
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528